IESNA:LM-63-2002
[TEST]P952467
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-760-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36797
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4317.4 5405.8 6389.7 7151.4 7772.5 8123.9 8289.2 8348 8646.3 9284.5
10338.7 11670.2 12980.8 14027.4 14942.9 15778.7 16306.7 16441.6 16116.8 15294.3
13634.2 10764.1 8885.6 7442 5894 4146.5 2725.7 1910.8 1491.1 1287.8
1168.2 982 832 288.7 140.6 22.8 0
4317.4 5443.8 6437.2 7212.2 7782 8167.6 8365.1 8420.2 8667.2 9242.7
10217.1 11522 12807.9 13890.6 14815.6 15651.4 16278.2 16504.3 16297.2 15600.1
14213.5 11561.9 9244.6 7763 6234 4520.7 2972.6 2005.8 1538.5 1333.4
1179.6 997.2 839.6 357.1 150.1 28.5 0
4317.4 5396.3 6370.7 7153.3 7763 8205.6 8450.6 8555.1 8748.8 9265.5
10095.5 11254.2 12488.8 13577.2 14456.7 15159.4 15818.6 16139.6 16057.9 15501.3
14386.4 12564.8 10015.8 8237.9 6720.2 5060.1 3379.1 2245.1 1660.1 1379
1217.5 1059.9 907.9 693.3 353.3 41.8 0
4317.4 5396.3 6342.2 7122.9 7774.4 8274 8608.3 8783 8965.4 9364.2
9981.6 10880 11947.5 12971.3 13795.6 14471.8 15039.8 15499.4 15622.9 15440.6
14770.1 13525.9 11778.4 9709.9 7763 6032.6 4218.7 2701 1842.5 1401.8
1209.9 1050.4 896.5 714.2 501.5 195.6 0
4317.4 5236.8 6154.2 6955.8 7643.4 8251.2 8735.5 9056.5 9261.7 9577
10089.8 10748.9 11601.8 12469.8 13250.5 13922.9 14469.9 14956.2 15301.9 15395
15210.7 14644.7 13546.8 11886.7 9947.4 7966.3 5935.8 3912.9 2457.9 1648.7
1257.4 1116.9 970.6 740.8 499.6 155.8 0
4317.4 5153.2 5981.3 6762 7483.8 8152.4 8760.2 9240.8 9567.5 9873.3
10257 10807.8 11446 12203.9 12967.5 13727.3 14373.1 14878.3 15260.1 15575.4
15820.5 15738.8 15395 14614.3 13265.7 11518.2 9271.2 7109.6 4780.9 2951.7
1914.6 1308.7 947.8 573.6 288.7 76 0
4317.4 4993.6 5713.5 6448.6 7162.8 7863.7 8539.9 9142 9641.6 10042.3
10448.8 10893.3 11381.5 11989.3 12686.4 13476.5 14289.5 15074 15769.2 16380.8
16937.3 17548.9 17824.4 17995.3 17957.3 17182.4 15702.7 13345.5 10226.6 6927.3
3998.3 2076.1 1059.9 611.6 298.2 102.6 0
4317.4 4872.1 5449.5 6080.1 6733.5 7350.8 8013.7 8657.7 9276.9 9823.9
10371 10878.1 11337.8 11833.5 12354 12912.4 13560.1 14293.3 15094.9 15945.8
16874.6 18208 19285 19942.2 20690.6 21232 21302.2 20574.8 18682.9 15621
11381.5 7345.1 3743.8 1527.2 545.1 106.4 0
4317.4 4653.6 5060.1 5531.2 6047.8 6594.9 7151.4 7702.2 8247.4 8807.7
9394.6 9937.9 10528.6 11145.9 11787.9 12431.8 13146 13947.6 14834.6 15839.4
17013.3 18793.1 20559.6 21769.5 23313.7 25131.5 27076.5 28373.9 28096.5 25484.8
20107.5 13035.9 5529.3 1688.6 531.8 110.2 0
4317.4 4615.6 5020.2 5453.3 5941.5 6458.1 6986.1 7512.3 8032.7 8560.8
9081.2 9620.7 10190.5 10807.8 11446 12108.9 12845.9 13660.8 14572.5 15611.5
16783.5 18667.7 20447.5 21758.1 23408.7 25389.8 27513.4 28865.8 28609.4 25832.4
19987.8 12222.9 4684 1293.5 417.9 95 0
4317.4 4471.3 4680.2 4961.3 5301.3 5671.7 6045.9 6439.1 6845.6 7255.9
7669.9 8097.3 8528.5 8984.4 9474.4 9993 10562.8 11208.6 11987.4 12876.3
13959 15679.9 16984.8 18272.6 19843.5 21733.4 23507.5 24276.8 23473.3 20409.5
15066.4 8386 2418 507.2 169.1 38 0
4317.4 4364.9 4482.7 4651.7 4885.4 5138 5413.4 5696.4 5983.2 6289.1
6587.3 6874.1 7170.4 7464.8 7776.3 8104.9 8450.6 8870.4 9356.7 9987.3
10899 12031.1 12802.2 13664.6 14696 15820.5 16587.8 16320 14979 12464.1
9001.5 4606.1 1502.5 448.3 153.9 36.1 0
4317.4 4269.9 4287 4364.9 4492.2 4623.2 4796.1 4967 5136.1 5312.7
5466.6 5605.3 5721.1 5827.5 5901.6 5949.1 5996.5 6028.8 6082 6205.5
6501.8 6676.5 6708.8 6773.4 6874.1 6965.3 6716.4 5928.2 4803.7 3559.6
2419.9 1371.4 687.6 290.6 140.6 49.4 0
4317.4 4070.5 3924.2 3848.3 3840.7 3871.1 3922.3 3979.3 4019.2 4043.9
4042 3994.5 3920.4 3816 3677.3 3508.3 3305 3094.2 2900.4 2720
2533.9 2368.6 2229.9 2116 2017.2 1916.5 1791.2 1622.1 1388.5 1075.1
782.6 575.5 398.9 256.4 146.3 41.8 0
4317.4 3886.3 3618.4 3500.7 3472.2 3496.9 3550.1 3607 3635.5 3627.9
3588 3517.8 3415.2 3287.9 3139.8 2987.8 2830.2 2672.5 2516.8 2345.8
2173 2017.2 1903.2 1834.9 1808.3 1812.1 1808.3 1755.1 1624 1405.6
1069.4 737 516.6 340 169.1 38 0
4317.4 3741.9 3419 3291.7 3297.4 3369.6 3449.4 3500.7 3504.5 3470.3
3403.8 3308.8 3196.8 3067.6 2930.8 2796 2653.5 2503.5 2349.6 2207.2
2098.9 2005.8 1943.1 1903.2 1869.1 1829.2 1766.5 1701.9 1622.1 1494.9
1301.1 1021.9 670.5 370.4 176.6 38 0
4317.4 3603.2 3270.8 3185.4 3238.5 3337.3 3415.2 3453.2 3438 3379.1
3287.9 3179.7 3054.3 2930.8 2799.8 2672.5 2585.1 2480.7 2349.6 2245.1
2174.9 2081.8 1935.5 1819.7 1743.7 1669.6 1593.6 1517.7 1449.3 1386.6
1312.5 1192.8 976.3 748.4 438.8 106.4 0
4317.4 3525.4 3193 3145.5 3236.6 3331.6 3409.5 3432.3 3396.2 3303.1
3191.1 3063.8 2927 2805.5 2701 2642.1 2571.8 2499.7 2429.4 2273.6
2135 2024.8 1914.6 1812.1 1705.7 1612.6 1521.5 1437.9 1350.5 1249.8
1151.1 1061.8 930.7 803.5 562.2 218.4 0
4317.4 3458.9 3143.6 3137.9 3238.5 3329.7 3398.1 3405.7 3350.6 3249.9
3122.7 2982.1 2856.8 2740.9 2663 2596.5 2511.1 2395.2 2292.6 2169.2
2074.2 1967.8 1863.4 1768.4 1688.6 1606.9 1519.6 1430.3 1325.8 1209.9
1082.7 970.6 826.3 624.9 414.1 172.8 0
4317.4 3420.9 3118.9 3136 3246.1 3335.4 3396.2 3384.8 3314.5 3194.9
3046.7 2908 2790.3 2701 2659.2 2558.5 2402.8 2222.3 2150.2 2089.4
1981.1 1897.5 1825.4 1719 1639.2 1576.5 1494.9 1398 1282.1 1154.9
1016.2 955.4 822.5 537.5 391.3 239.3 0
4317.4 3413.3 3103.7 3137.9 3248 3339.2 3394.3 3379.1 3293.6 3158.8
3008.7 2872 2756.1 2701 2636.4 2509.2 2281.2 2131.2 2093.2 2019.1
1924.1 1821.6 1724.7 1650.6 1605 1565.1 1491.1 1399.9 1289.7 1162.5
1027.6 1061.8 847.2 566 431.2 159.6 0
4317.4 3413.3 3101.8 3143.6 3249.9 3341.1 3392.4 3384.8 3301.2 3160.7
3008.7 2870.1 2754.2 2702.9 2630.7 2501.6 2264.1 2133.1 2102.7 2017.2
1918.4 1806.4 1726.6 1627.8 1614.5 1565.1 1489.2 1399.9 1297.3 1160.6
1031.4 1046.6 727.5 585 425.5 153.9 0
